IESNA:LM-63-2002
[TEST]P949800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16657
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1954.4 2447.1 2892.5 3237.2 3518.4 3677.5 3752.3 3778.9 3913.9 4202.8
4680 5282.8 5876 6349.8 6764.2 7142.6 7381.6 7442.7 7295.6 6923.3
6171.8 4872.6 4022.3 3368.8 2668 1877 1233.8 865 675 583
528.8 444.5 376.6 130.7 63.6 10.3 0
1954.4 2464.3 2913.9 3264.8 3522.7 3697.3 3786.7 3811.6 3923.4 4183.9
4625 5215.7 5797.8 6287.9 6706.6 7085 7368.7 7471 7377.3 7061.7
6434.1 5233.8 4184.8 3514.1 2821.9 2046.4 1345.6 908 696.5 603.6
534 451.4 380 161.6 67.9 12.9 0
1954.4 2442.8 2883.9 3238.1 3514.1 3714.4 3825.4 3872.7 3960.4 4194.2
4570 5094.5 5653.4 6146 6544.1 6862.3 7160.6 7305.9 7269 7017
6512.3 5687.7 4533.9 3729.1 3042.1 2290.6 1529.6 1016.3 751.5 624.2
551.1 479.8 411 313.8 159.9 18.9 0
1954.4 2442.8 2871 3224.3 3519.3 3745.4 3896.7 3975.8 4058.4 4238.9
4518.4 4925.1 5408.3 5871.7 6244.9 6551 6808.1 7016.2 7072.1 6989.5
6686 6122.8 5331.8 4395.4 3514.1 2730.8 1909.7 1222.7 834 634.6
547.7 475.5 405.8 323.3 227 88.6 0
1954.4 2370.5 2785.8 3148.7 3459.9 3735.1 3954.3 4099.6 4192.5 4335.2
4567.4 4865.8 5251.8 5644.8 5998.1 6302.5 6550.2 6770.3 6926.8 6968.9
6885.5 6629.3 6132.3 5380.8 4502.9 3606.1 2687 1771.2 1112.6 746.3
569.2 505.6 439.4 335.3 226.1 70.5 0
1954.4 2332.7 2707.6 3061 3387.7 3690.4 3965.5 4183.1 4330.9 4469.4
4643.1 4892.4 5181.3 5524.4 5870 6214 6506.3 6735 6907.8 7050.6
7161.5 7124.5 6968.9 6615.5 6005 5214 4196.8 3218.3 2164.2 1336.2
866.7 592.4 429.1 259.7 130.7 34.4 0
1954.4 2260.5 2586.4 2919.1 3242.4 3559.7 3865.8 4138.3 4364.5 4545.9
4729.9 4931.1 5152.1 5427.2 5742.8 6100.5 6468.5 6823.6 7138.3 7415.1
7667.1 7943.9 8068.6 8146 8128.8 7778 7108.2 6041.1 4629.3 3135.8
1809.9 939.8 479.8 276.9 135 46.4 0
1954.4 2205.5 2466.8 2752.3 3048.1 3327.5 3627.6 3919.1 4199.4 4447
4694.6 4924.2 5132.3 5356.7 5592.3 5845.1 6138.3 6470.2 6833 7218.2
7638.7 8242.3 8729.8 9027.3 9366.1 9611.1 9642.9 9313.6 8457.2 7071.2
5152.1 3324.9 1694.7 691.3 246.8 48.2 0
1954.4 2106.6 2290.6 2503.8 2737.7 2985.3 3237.2 3486.6 3733.4 3987
4252.7 4498.6 4766 5045.5 5336.1 5627.6 5950.9 6313.7 6715.2 7170.1
7701.5 8507.1 9306.8 9854.5 10553.5 11376.4 12256.8 12844.1 12718.5 11536.3
9102.1 5901 2503 764.4 240.8 49.9 0
1954.4 2089.4 2272.5 2468.6 2689.5 2923.4 3162.4 3400.6 3636.2 3875.2
4110.8 4355 4613 4892.4 5181.3 5481.4 5815 6183.9 6596.6 7066.9
7597.4 8450.4 9256 9849.3 10596.5 11493.3 12454.6 13066.8 12950.7 11693.6
9047.9 5533 2120.3 585.5 189.2 43 0
1954.4 2024 2118.6 2245.9 2399.8 2567.4 2736.8 2914.8 3098.8 3284.5
3472 3665.4 3860.6 4067 4288.8 4523.5 4781.5 5073.8 5426.4 5828.8
6318.9 7097.9 7688.6 8271.5 8982.6 9838.1 10641.2 10989.4 10625.7 9238.8
6820.1 3796.1 1094.6 229.6 76.5 17.2 0
1954.4 1975.9 2029.2 2105.7 2211.5 2325.8 2450.5 2578.6 2708.5 2846.9
2981.9 3111.7 3245.8 3379.1 3520.1 3668.9 3825.4 4015.4 4235.5 4521
4933.7 5446.1 5795.2 6185.6 6652.5 7161.5 7508.9 7387.6 6780.6 5642.2
4074.7 2085.1 680.1 202.9 69.6 16.3 0
1954.4 1932.9 1940.6 1975.9 2033.5 2092.8 2171.1 2248.4 2325 2404.9
2474.6 2537.3 2589.8 2637.9 2671.5 2693 2714.5 2729.1 2753.2 2809.1
2943.2 3022.3 3036.9 3066.1 3111.7 3153 3040.3 2683.5 2174.5 1611.3
1095.4 620.8 311.3 131.6 63.6 22.4 0
1954.4 1842.6 1776.4 1742 1738.6 1752.3 1775.5 1801.3 1819.4 1830.6
1829.7 1808.2 1774.7 1727.4 1664.6 1588.1 1496.1 1400.7 1313 1231.3
1147 1072.2 1009.4 957.8 913.1 867.6 810.8 734.3 628.5 486.7
354.2 260.5 180.6 116.1 66.2 18.9 0
1954.4 1759.2 1638 1584.7 1571.8 1582.9 1607 1632.8 1645.7 1642.3
1624.2 1592.4 1546 1488.4 1421.3 1352.5 1281.1 1209.8 1139.3 1061.9
983.6 913.1 861.5 830.6 818.6 820.3 818.6 794.5 735.2 636.3
484.1 333.6 233.9 153.9 76.5 17.2 0
1954.4 1693.9 1547.7 1490.1 1492.7 1525.3 1561.4 1584.7 1586.4 1570.9
1540.8 1497.8 1447.1 1388.6 1326.7 1265.7 1201.2 1133.3 1063.6 999.1
950.1 908 879.6 861.5 846.1 828 799.6 770.4 734.3 676.7
589 462.6 303.5 167.7 80 17.2 0
1954.4 1631.1 1480.6 1441.9 1466 1510.7 1546 1563.2 1556.3 1529.6
1488.4 1439.3 1382.6 1326.7 1267.4 1209.8 1170.2 1122.9 1063.6 1016.3
984.5 942.4 876.2 823.7 789.3 755.8 721.4 687 656 627.7
594.1 540 442 338.8 198.6 48.2 0
1954.4 1595.8 1445.4 1423.9 1465.1 1508.1 1543.4 1553.7 1537.4 1495.2
1444.5 1386.9 1325 1270 1222.7 1196 1164.2 1131.5 1099.7 1029.2
966.4 916.6 866.7 820.3 772.1 730 688.7 650.9 611.3 565.8
521.1 480.6 421.3 363.7 254.5 98.9 0
1954.4 1565.7 1423 1420.4 1466 1507.3 1538.2 1541.7 1516.7 1471.2
1413.6 1349.9 1293.2 1240.7 1205.5 1175.4 1136.7 1084.2 1037.8 981.9
938.9 890.8 843.5 800.5 764.4 727.4 687.9 647.4 600.2 547.7
490.1 439.4 374 282.9 187.4 78.2 0
1954.4 1548.5 1411.8 1419.6 1469.4 1509.9 1537.4 1532.2 1500.4 1446.2
1379.2 1316.4 1263.1 1222.7 1203.8 1158.2 1087.7 1006 973.3 945.8
896.8 859 826.3 778.1 742 713.7 676.7 632.8 580.4 522.8
460 432.5 372.3 243.3 177.1 108.3 0
1954.4 1545.1 1405 1420.4 1470.3 1511.6 1536.5 1529.6 1490.9 1429.9
1362 1300.1 1247.6 1222.7 1193.4 1135.8 1032.7 964.7 947.5 914
871 824.6 780.7 747.2 726.6 708.5 675 633.7 583.8 526.2
465.2 480.6 383.5 256.2 195.2 72.2 0
1954.4 1545.1 1404.1 1423 1471.2 1512.4 1535.6 1532.2 1494.4 1430.7
1362 1299.2 1246.7 1223.5 1190.9 1132.4 1024.9 965.6 951.8 913.1
868.4 817.7 781.6 736.9 730.9 708.5 674.1 633.7 587.3 525.4
466.9 473.8 329.3 264.8 192.6 69.6 0
